IESNA:LM-63-2002
[TEST]P1380418
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-827-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6275.8
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
939.3 1039.5 1115.2 1139.8 1139.8 1108.1 1020.2 904.1 861.9 927.0 1046.6 1182.0 1391.3 1637.6 1883.8 2080.8 2244.4 2385.1 
2550.4 2731.6 2875.8 2891.7 2663.0 2188.1 1489.8 809.1 518.9 355.3 239.2 151.3 86.2 44.0 21.1 10.6 7.0 0.0 0.0 
939.3 1037.8 1116.9 1143.3 1139.8 1106.4 1021.9 911.1 863.6 934.0 1039.5 1166.2 1387.8 1628.8 1882.1 2093.1 2265.5 2418.5 
2571.6 2724.6 2900.5 2905.7 2761.5 2262.0 1459.9 830.2 538.2 364.1 248.0 160.1 91.5 47.5 24.6 10.6 5.3 0.0 0.0 
939.3 1041.3 1113.4 1143.3 1152.1 1122.2 1051.8 946.3 883.0 927.0 1020.2 1150.3 1340.3 1567.2 1845.1 2116.0 2295.4 2393.9 
2573.3 2736.9 2919.8 3004.2 2923.3 2545.2 1790.6 1034.2 664.9 466.1 330.7 200.5 124.9 79.2 49.2 31.7 8.8 1.8 0.0 
939.3 1034.2 1115.2 1152.1 1164.4 1157.4 1104.6 1020.2 935.7 930.5 1004.3 1113.4 1255.9 1452.9 1678.0 1892.6 2107.2 2286.6 
2460.7 2654.2 2874.1 3048.2 3074.6 2905.7 2487.1 1602.4 912.9 647.3 478.4 320.1 221.6 142.5 86.2 35.2 12.3 1.8 0.0 
939.3 1036.0 1109.9 1157.4 1189.0 1190.8 1171.4 1120.4 1050.1 1002.6 1016.7 1088.8 1194.3 1343.8 1530.3 1750.1 1954.2 2145.9 2330.6 
2536.4 2765.0 3042.9 3273.4 3287.4 3076.4 2457.2 1438.8 786.2 564.6 425.7 269.1 172.4 112.6 61.6 14.1 3.5 0.0 
939.3 1027.2 1097.6 1162.7 1206.6 1231.2 1240.0 1231.2 1197.8 1157.4 1127.5 1145.1 1213.7 1310.4 1442.3 1616.5 1825.8 2038.6 2256.7 
2469.5 2707.0 2949.7 3289.2 3616.4 3744.8 3561.8 2780.9 1532.0 671.9 379.9 249.8 139.0 79.2 47.5 19.3 5.3 0.0 
939.3 1007.9 1087.0 1153.9 1204.9 1261.2 1291.1 1328.0 1338.5 1349.1 1354.4 1372.0 1400.1 1456.4 1556.6 1690.3 1871.5 2070.3 2309.5 
2564.5 2816.0 3076.4 3324.4 3753.5 4330.5 4824.7 4729.8 3677.9 2191.6 1006.1 270.9 144.2 84.4 36.9 21.1 8.8 0.0 
939.3 995.6 1055.4 1120.4 1192.6 1250.6 1313.9 1382.5 1456.4 1521.5 1604.1 1653.4 1704.4 1753.6 1829.3 1950.6 2149.4 2378.1 
2638.4 2914.5 3199.5 3465.1 3718.4 3992.8 4471.2 5313.7 6034.9 5853.7 4830.0 3368.3 2109.0 918.2 207.6 72.1 
29.9 12.3 0.0 
939.3 979.7 1029.0 1085.3 1148.6 1210.1 1285.8 1364.9 1470.5 1572.5 1700.9 1820.5 1957.7 2110.7 2288.4 2511.7 2780.9 3072.8 
3410.6 3718.4 4022.7 4283.0 4511.6 4745.6 4995.4 5445.6 6024.3 6267.1 5823.8 4845.8 3254.0 1136.3 272.6 102.0 
33.4 12.3 0.0 
939.3 969.2 1018.4 1071.2 1127.5 1194.3 1261.2 1342.1 1433.5 1537.3 1671.0 1797.6 1929.5 2061.5 2253.2 2487.1 2777.3 3088.7 
3429.9 3787.0 4101.8 4406.1 4712.2 4965.4 5290.9 5739.4 6245.9 6372.6 5890.6 4981.3 3312.1 1094.1 232.2 103.8 
35.2 14.1 0.0 
939.3 956.9 992.0 1027.2 1078.2 1122.2 1189.0 1254.1 1324.5 1408.9 1519.7 1620.0 1722.0 1853.9 1996.4 2175.8 2390.4 2636.6 
2898.7 3166.1 3419.4 3625.1 3801.0 4005.1 4224.9 4480.0 4682.3 4615.4 4084.2 3493.2 2325.3 638.5 149.5 68.6 26.4 
12.3 0.0 
939.3 949.8 965.7 985.0 1021.9 1060.6 1099.3 1153.9 1201.3 1257.6 1336.8 1403.6 1466.9 1539.1 1616.5 1725.5 1871.5 2012.2 2184.6 
2344.6 2480.1 2601.5 2694.7 2786.1 2891.7 3014.8 3106.3 2997.2 2559.2 2177.6 1507.4 497.8 95.0 45.7 21.1 12.3 0.0 
939.3 944.5 941.0 955.1 970.9 988.5 1000.8 1009.6 1023.7 1039.5 1051.8 1051.8 1029.0 1007.9 970.9 948.1 946.3 953.3 979.7 
1013.1 1053.6 1078.2 1087.0 1051.8 1007.9 986.8 860.1 615.6 401.0 256.8 161.8 80.9 38.7 22.9 14.1 10.6 0.0 
939.3 911.1 879.5 854.8 824.9 784.5 726.4 659.6 582.2 492.5 420.4 372.9 337.7 323.6 321.9 318.4 311.3 311.3 314.8 
318.4 309.6 283.2 253.3 214.6 179.4 142.5 109.1 84.4 68.6 54.5 40.5 29.9 21.1 15.8 10.6 7.0 0.0 
939.3 883.0 826.7 751.1 675.4 584.0 473.2 387.0 330.7 299.0 284.9 276.2 269.1 262.1 256.8 249.8 244.5 233.9 223.4 
212.8 202.3 191.7 175.9 154.8 128.4 105.5 87.9 73.9 61.6 49.2 36.9 24.6 15.8 12.3 7.0 5.3 0.0 
939.3 858.4 768.7 650.8 536.5 423.9 344.7 309.6 288.5 270.9 251.5 235.7 225.1 214.6 204.0 195.2 188.2 181.2 174.1 167.1 
156.5 146.0 137.2 126.6 114.3 100.3 86.2 72.1 58.0 40.5 28.1 19.3 14.1 7.0 5.3 3.5 0.0 
939.3 840.8 710.6 576.9 436.2 346.5 313.1 293.7 276.2 253.3 230.4 211.1 195.2 182.9 174.1 165.3 156.5 147.7 142.5 137.2 135.4 
131.9 126.6 117.8 109.1 95.0 80.9 65.1 49.2 35.2 24.6 17.6 10.6 7.0 3.5 3.5 0.0 
939.3 817.9 659.6 504.8 372.9 321.9 302.5 283.2 262.1 237.5 214.6 197.0 184.7 172.4 163.6 154.8 147.7 140.7 135.4 131.9 128.4 124.9 
119.6 112.6 103.8 95.0 82.7 70.4 58.0 45.7 36.9 28.1 17.6 5.3 3.5 3.5 0.0 
939.3 812.6 642.0 460.8 348.3 314.8 299.0 279.7 255.0 232.2 209.3 193.5 177.7 167.1 160.1 153.0 144.2 139.0 131.9 130.2 126.6 123.1 
116.1 109.1 100.3 91.5 80.9 68.6 59.8 51.0 40.5 29.9 15.8 7.0 5.3 3.5 0.0 
939.3 798.6 606.8 425.7 336.0 311.3 293.7 274.4 253.3 228.7 207.6 190.0 174.1 163.6 154.8 149.5 144.2 135.4 128.4 124.9 119.6 116.1 
110.8 102.0 91.5 77.4 65.1 56.3 47.5 38.7 31.7 21.1 8.8 7.0 5.3 3.5 0.0 
939.3 789.8 594.5 411.6 332.4 309.6 292.0 272.6 251.5 228.7 205.8 186.4 168.9 158.3 151.3 146.0 140.7 130.2 124.9 121.4 117.8 114.3 
107.3 95.0 79.2 65.1 49.2 42.2 33.4 26.4 17.6 12.3 7.0 5.3 5.3 3.5 0.0 
939.3 791.5 598.0 409.8 332.4 309.6 295.5 274.4 251.5 228.7 207.6 188.2 168.9 158.3 151.3 147.7 140.7 130.2 124.9 123.1 119.6 112.6 
105.5 93.2 79.2 63.3 47.5 38.7 31.7 24.6 17.6 10.6 7.0 5.3 3.5 1.8 0.0 
